Knowledge Search
Download document () of 20
We make what matters work*

170M6718

Fuse-link, high speed, 1500 A, AC 690 V, size 3, 67 x 92 x 155 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6718
UPC
051712265317
EAN
5996516020517
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
977 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1500 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
3100000 at 660 V
Pre arc (I2T)
460000
Watt losses
160 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
3

Export product specification