Knowledge Search
Download document () of 20
We make what matters work*

170M6727

Fuse-link, high speed, 900 A, AC 1500 V, size 3, 76 x 92 x 125 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6727
UPC
051712683555
EAN
5996516020555
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
134.1 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
900 A
Voltage rating
1500 V
Voltage type
AC
Watt losses
130 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator

Export product specification