Knowledge Search
Download document () of 20
We make what matters work*

170M6744

Fuse-link, high speed, 630 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6744
UPC
051712265416
EAN
5996516020616
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1344 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified

Electrical data

Amperage Rating
630 A
Voltage rating
1250 V
Voltage type
AC
Clearing (I2T)
495000 at 1000 V, 665000 at 1250 V
Pre arc (I2T)
83500
Watt losses
115 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification