Knowledge Search
Download document () of 20
We make what matters work*

170M6764

Fuse-link, high speed, 1000 A, AC 690 V, size 3, 76 x 92 x 139 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6764
UPC
051712265546
EAN
5996516020708
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
984 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1000 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
945000 at 660 V
Pre arc (I2T)
140000
Watt losses
122 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification