Knowledge Search
Download document () of 20
We make what matters work*

170M6765

Fuse-link, high speed, 1100 A, AC 690 V, size 3, 76 x 92 x 139 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6765
UPC
051712265553
EAN
5704057036757
Product Length/Depth
91 mm
Product Height
158 mm
Product Width
74 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1100 A
Voltage rating
1100 V
Voltage type
AC
Clearing (I2T)
1300000 at 660 V
Pre arc (I2T)
190000
Watt losses
130 W
Class
Class aR

Product specification

Application
DC common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification