Knowledge Search
Download document () of 20
We make what matters work*

170M6783

Eaton Bussmann series high speed square body fuse,FUSE 1800A 1250V aR 23BU/75 Indicator, 260 Watt, AC, flush-end contact, Cylindrical, Standard, Pre Arc 1200000, Size 23,

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6783
EAN
5027590463188
Product Length/Depth
74 mm
Product Height
82 mm
Product Width
167 mm
Product Weight
1971 g
Compliances
CE

Electrical data

Amperage Rating
1800 A

Product specification

Application
Power rectifiers

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
Authenticate before accessing Test Reports
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.