Knowledge Search
Download document () of 20
We make what matters work*

170M6812D

Eaton Bussmann series high speed square body fuse, 690V, 800A, 200 kAIC, Combination fuse status indicator, Fuse, Din 43-620 blade end X Din 43-620 blade end, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6812D
UPC
051712335256
EAN
5027590463256
Product Length/Depth
150 mm
Product Height
87 mm
Product Width
71 mm
Product Weight
1114 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
800 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
490000 at 660 V
Pre arc (I2T)
69500
Watt losses
48 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse indicator
Combination fuse status indicator
Fuse size
3
Fitted with:
Dual indicator

Export product specification