Knowledge Search
Download document () of 20
We make what matters work*

170M6871

Fuse-link, high speed, 2200 A, AC 550 V, size 3, 91 x 76 x 70 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6871
EAN
5027590463379
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1.1 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2200 A
Voltage rating
550 V
Voltage type
AC
Watt losses
205 W
Class
Class aR

Product specification

Application
Protection of power rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification