Knowledge Search
Download document () of 20
We make what matters work*

170M6887

Fuse-link, high speed, 2500 A, AC 660 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6887
UPC
051712265874
EAN
5704057037211
Product Length/Depth
167 mm
Product Height
52 mm
Product Width
90 mm
Product Weight
1221 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2500 A
Voltage rating
660 V
Voltage type
AC
Clearing (I2T)
8350000 at 660 V
Pre arc (I2T)
1250000
Watt losses
265 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/55 Type K indicator
Fuse indicator
Top fuse status indicator
Fuse size
23

Export product specification