Knowledge Search
Download document () of 20
We make what matters work*

170M6889

Fuse-link, high speed, 3500 A, AC 600 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, type K indicator, position N

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6889
UPC
051712265898
EAN
5704057037228
Product Length/Depth
160 mm
Product Height
74 mm
Product Width
90 mm
Product Weight
2.1 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
3500 A
Voltage rating
600 V
Voltage type
AC
Clearing (I2T)
21000000 at 660 V
Pre arc (I2T)
3450000
Watt losses
315 W
Breaking capacity
300 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/55 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
23

Export product specification