Knowledge Search
Download document () of 20
We make what matters work*

170M6903

High Speed Fuse, Adapter type indicator mounted on fuse for microswitch, East position, 300 kA, Flush-end contact, metric thread, 55mm center, Square body, Power converters/rectifiers and reduced voltage starters, 660V, 220W, 23, 1500A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6903
UPC
051712265966
Product Length/Depth
31.97 mm
Product Height
27.44 mm
Product Width
28.32 mm
Product Weight
453.592 g
Compliances
CE Marked
Certifications
IEC Rated
CSA Certified
UL Recognized

Electrical data

Amperage Rating
1500 A
Voltage rating
660 V
Clearing (I2T)
2150000 at 660 V
Pre arc (I2T)
315000
Watt losses
220 W
Class
Class aR

Product specification

Application
Protection of power rectifiers
Fuse type
BKE/55 Type K indicator
Fuse indicator
Non Indicating
Fuse size
23

Export product specification