Knowledge Search
Download document () of 20
We make what matters work*

170M7106

Eaton Bussmann series square body fuse, No indicator 200 kA Flush-end contact US thread Square body Power converters/rectifiers and reduced voltage starters 500V 335W 4 4000A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7106
UPC
051712266680
Product Length/Depth
120 mm
Product Height
66.6 mm
Product Width
105 mm
Product Weight
1221 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

Electrical data

Amperage Rating
4000 A
Voltage rating
600 V
Clearing (I2T)
4700000 at 28000000 V
Pre arc (I2T)
4700000
Watt losses
335 W
Class
Class aR

Product specification

Application
Protection of power rectifiers
Fuse indicator
Non Indicating
Fuse size
4

Export product specification