Knowledge Search
Download document () of 20
We make what matters work*

170M7133

Fuse-link, high speed, 1800 A, AC 800 V, size 4, 120 x 105 x 91 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7133
EAN
5996516021309
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
2860 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1800 A
Voltage rating
800 V
Voltage type
AC
Watt losses
250 W
Breaking capacity
150 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
BKN/90 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification