Knowledge Search
Download document () of 20
We make what matters work*

170M7137

Fuse-link, high speed, 3500 A, AC 800 V, size 4, 120 x 105 x 91 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7137
EAN
5027590315449
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
3018 g
Compliances
CE
RoHS
Certifications
IEC

Electrical data

Amperage Rating
3500 A
Voltage rating
800 V
Voltage type
AC
Watt losses
425 W
Breaking capacity
150 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
BKN/90 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification