Knowledge Search
Download document () of 20
We make what matters work*

170M7158

Fuse-link, high speed, 2000 A, AC 690 V, 300 kA, 2 x size 4, 105 x 230 x 60 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7158
UPC
051712266901
EAN
5996516021354
Product Length/Depth
250 mm
Product Height
63 mm
Product Width
120 mm
Product Weight
10.625 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
2000 A
Voltage rating
690 V, 700 V
Voltage type
AC
Clearing (I2T)
2300000 at 660 V
Pre arc (I2T)
340000
Watt losses
340 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/60 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
24

Export product specification