Knowledge Search
Download document () of 20
We make what matters work*

170M7164

Eaton Bussmann series high speed square body fuse, 5000 A, AC 690 V, 300 kA, 2 x size 4, 105 x 230 x 60 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7164
UPC
051712266963
EAN
5027590321648
Product Length/Depth
41.79824 mm
Product Height
59.944 mm
Product Width
229.87 mm
Product Weight
2860 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
5000 A
Voltage rating
690 V, 700 V
Voltage type
AC
Clearing (I2T)
36500000 at 660 V
Pre arc (I2T)
5450000
Watt losses
540 W
Breaking capacity
300 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/60 Type K indicator
Fuse indicator
Non Indicating
Fuse size
24

Export product specification