Knowledge Search
Download document () of 20
We make what matters work*

170M7191

Fuse-link, high speed, 4000 A, AC 600 V, 200 kA, size 4, 120 x 105 x 59 mm, aR, IEC, type K indicator, 60 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7191
UPC
051712367035
EAN
5996516021392
Product Length/Depth
59.2 mm
Product Height
118.2 mm
Product Width
103 mm
Product Weight
0.001 g
Compliances
CE
RoHS
Certifications
IEC

Electrical data

Amperage Rating
4000 A
Voltage rating
600 V
Voltage type
AC
Watt losses
380 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification