Knowledge Search
Download document () of 20
We make what matters work*

170M7250

Fuse-link, high speed, 1500 A, AC 1500 V, 100 kA, size 4, 120 x 105 x 125 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7250
UPC
051712580748
EAN
5996516021439
Product Length/Depth
140 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
3.1 kg
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
1500 A
Voltage rating
1500 V
Voltage type
AC
Watt losses
250 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification