Knowledge Search
Download document () of 20
We make what matters work*

170M7257

Eaton Bussmann series high speed square body fuse, 3500 A, AC 660 V, 200 kA, size 4, 120 x 105 x 59 mm, aR, IEC, type K indicator, nickel plated

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7257
EAN
5027590463959
Product Length/Depth
118.3 mm
Product Height
59.2 mm
Product Width
103 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
3500 A
Voltage rating
660 V
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse indicator
Non Indicating
Fuse size
4

Export product specification