Knowledge Search
Download document () of 20
We make what matters work*

170M7265

Fuse-link, high speed, 4000 A, AC 600 V, 200 kA, size 4, 120 x 105 x 59 mm, aR, IEC, type K indicator, nickel plated

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7265
EAN
5027590463966
Product Length/Depth
58.8 mm
Product Height
120 mm
Product Width
105 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
4000 A
Voltage rating
600 V
Watt losses
380 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification