Knowledge Search
Download document () of 20
We make what matters work*

170M7356

Eaton Bussmann series high speed square body fuse, 125 A, 800 V, Size NH1, 17.5 Watt

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7356
UPC
051712714082
EAN
5027590517454
Product Length/Depth
52.9 mm
Product Height
135 mm
Product Width
39.7 mm
Product Weight
381 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC 60269

Electrical rating

Amperage Rating
125 A
Voltage rating
800 Vac
Interrupt rating
65 kAIC
Class
Class gR
Pre arc (I2T)
2600
Clearing (I2T)
34000
Watt losses
17.5 W

Product specifications

Fuse type
PV-ANH1
Fuse indicator
Combination fuse status indicator
Fuse size
NH1
Fitted with:
Blade without bolt holes

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877