Knowledge Search
Download document () of 20
We make what matters work*

170M7357

Eaton Bussmann series Fuse-link, high speed, 160 A, AC 800 V, size NH1, 135 x 53 x 40 mm, gR, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7357
UPC
051712714099
EAN
5027590517539
Product Length/Depth
52.9 mm
Product Height
135 mm
Product Width
39.7 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC 60269

Electrical rating

Amperage Rating
160 A
Voltage rating
800 Vac
Interrupt rating
65 kAIC
Class
Class gR
Pre arc (I2T)
5200
Clearing (I2T)
68000
Watt losses
27.5 W

Product specifications

Fuse type
PV-ANH1
Fuse indicator
Combination fuse status indicator
Fuse size
NH1
Fitted with:
Blade without bolt holes

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877