Knowledge Search
Download document () of 20
We make what matters work*

170M7397

Fuse-link, high speed, 160 A, AC 800 V, size NH2, 150 x 61 x 54 mm, gR, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7397
UPC
051712712675
EAN
5027590517980
Product Length/Depth
61 mm
Product Height
150 mm
Product Width
53.9 mm
Product Weight
407 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Electrical rating

Amperage Rating
160 A
Voltage rating
800 Vac
Interrupt rating
65 kAIC
Class
Class gR
Pre arc (I2T)
4600
Clearing (I2T)
36800
Watt losses
28 W

Product specifications

Fuse type
PV-ANH2
Fuse indicator
Combination fuse status indicator
Fuse size
NH2
Fitted with:
Blade without bolt holes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877