Knowledge Search
Download document () of 20
We make what matters work*

170M7399
FUSE 250A 800V AC gR SIZE 2 DUAL IND

Eaton Bussmann series Fuse-link, high speed, 250 A, AC 800 V, size NH2, 150 x 61 x 54 mm, gR, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7399
UPC
051712712750
EAN
5027590518031
Product Length/Depth
61 mm
Product Height
150 mm
Product Width
53.9 mm
Product Weight
733 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Electrical rating

Amperage Rating
250 A
Voltage rating
800 Vac
Interrupt rating
65 kAIC
Class
Class gR
Pre arc (I2T)
17000
Clearing (I2T)
136000
Watt losses
38 W

Product specifications

Fuse type
PV-ANH2
Fuse indicator
Combination fuse status indicator
Fuse size
NH2
Fitted with:
Blade without bolt holes

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877