Download document () of 20

170M7489

Fuse-link, high speed, 2100 A, AC 1500 V, 100 kA, size 4, 120 x 105 x 125 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7489
UPC
051712157476
EAN
5996516021507
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
746 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
2100 A
Voltage rating
1500 V
Voltage type
AC
Watt losses
285 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification