Knowledge Search
Download document () of 20
We make what matters work*

170M7512

Fuse-link, high speed, 1400 A, AC 1250 V, 200 kA, size 4, 100 x 120 x 106 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7512
UPC
051712366816
EAN
5996516021538
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
746 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1400 A
Voltage rating
1250 V (IEC)
Voltage type
AC/DC
Clearing (I2T)
5000000 at 1250 V
Pre arc (I2T)
800000
Watt losses
195 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
SBKN/105 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification