Knowledge Search
Download document () of 20
We make what matters work*

170M7546

Eaton Bussmann series high speed square body fuse, 2200A 1250V 4SBKN/105 AR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7546
UPC
051712494281
EAN
5704057038454
Product Length/Depth
134 mm
Product Height
62.6 mm
Product Width
118.2 mm
Product Weight
0.001 g
Compliances
RoHS Compliant
Certifications
IEC Rated

Electrical data

Amperage Rating
2200 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
19500000 at 1250 V
Pre arc (I2T)
3100000
Watt losses
245 W
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
SBKN/105 Type K indicator
Fuse indicator
Non Indicating
Fuse size
4

Export product specification