Knowledge Search
Download document () of 20
We make what matters work*

170M7595

Fuse-link, high speed, 2500 A, AC 1250 V, 200 kA, size 4, 105 x 120 x 110 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7595
UPC
051712540438
EAN
5996516021644
Product Length/Depth
137.9982 mm
Product Height
53.0098 mm
Product Width
8 mm
Product Weight
3336 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
2500 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
28000000 at 1250 V
Pre arc (I2T)
4500000
Watt losses
260 W
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/110 Type K indicator
Fuse indicator
Non Indicating
Fuse size
4

Export product specification