Knowledge Search
Download document () of 20
We make what matters work*

170M7608

Fuse-link, high speed, 2000 A, AC 1000 V, 166 kA, 2 x size 4, 120 x 230 x 87 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7608
UPC
051712368889
EAN
5996516021651
Product Length/Depth
250 mm
Product Height
95 mm
Product Width
170 mm
Product Weight
746 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
2000 A
Voltage rating
1000 V
Voltage type
AC
Clearing (I2T)
5700000 at 1000 V
Pre arc (I2T)
885000
Watt losses
345 W
Breaking capacity
166 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
BKN/85 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
24

Export product specification