Knowledge Search
Download document () of 20
We make what matters work*

170M7632

Fuse-link, high speed, 4000 A, AC 1100 V, 2 x size 4, 250 x 145 x 89 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7632
EAN
5996516021712
Product Length/Depth
250 mm
Product Height
89.3 mm
Product Width
180 mm
Product Weight
8.7 kg
Certifications
IEC

Electrical data

Amperage Rating
4000 A
Voltage rating
1100 V
Voltage type
AC
Watt losses
510 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
BKN/90 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
24

Export product specification