Knowledge Search
Download document () of 20
We make what matters work*

170M7633

Fuse-link, high speed, 2000 A, AC 1250 V, 200 kA, size 4, 105 x 120 x 110 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7633
UPC
051712540025
EAN
5996516021729
Product Length/Depth
105 mm
Product Height
110 mm
Product Width
120 mm
Product Weight
2929 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
2000 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
14500000 at 1250 V
Pre arc (I2T)
2300000
Watt losses
235 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/110 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification