Knowledge Search
Download document () of 20
We make what matters work*

170M7680

Eaton Bussmann series high speed square body fuse, 3000 A, AC 1000 V, 166 kA, 2 x size 4, 120 x 230 x 87 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7680
EAN
5996516001639
Product Length/Depth
230 mm
Product Height
87.8 mm
Product Width
120 mm
Product Weight
0.001 g
Compliances
RoHS
Certifications
IEC

Electrical data

Amperage Rating
3000 A
Voltage rating
1000 V
Breaking capacity
166 kA
Class
Class aR

Product specification

Fuse type
BKN/85 Type K indicator
Fuse indicator
Non Indicating
Fuse size
24

Export product specification