Knowledge Search
Download document () of 20
We make what matters work*

170M7683

Fuse-link, high speed, 4500 A, AC 1250 V, 2 x size 4, 180 x 240 x 106 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7683
UPC
051712847377
EAN
5996516021866
Product Length/Depth
108 mm
Product Height
180 mm
Product Width
250 mm
Product Weight
746 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
4500 A
Voltage rating
1250 V
Voltage type
AC
Watt losses
530 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
SBKN/105 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
24

Export product specification