Knowledge Search
Download document () of 20
We make what matters work*

170M7908

Fuse-link, high speed, 16 A, AC 660 V, DIN 0, 64 x 48 x 125 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7908
UPC
051712485418
EAN
5027590464161
Product Length/Depth
188 mm
Product Height
60 mm
Product Width
130 mm
Product Weight
292.4 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN 43620

Electrical data

Amperage Rating
16 A
Voltage rating
660 V
Voltage type
AC
Watt losses
5 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Protection of power rectifiers
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
0

Export product specification