Knowledge Search
Download document () of 20
We make what matters work*

170M7910

Fuse-link, high speed, 25 A, AC 660 V, DIN 0, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7910
UPC
051712485425
EAN
5027590464208
Product Length/Depth
125 mm
Product Height
60 mm
Product Width
35 mm
Product Weight
287.6 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
25 A
Voltage rating
660 V
Voltage type
AC
Watt losses
7 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
0

Export product specification