Knowledge Search
Download document () of 20
We make what matters work*

170M7965

Fuse-link, high speed, 3000 A, AC 800 V, size 4, 146 x 105 x 90 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7965
EAN
5996516021934
Product Length/Depth
90 mm
Product Height
105 mm
Product Width
146 mm
Product Weight
3453 g
Compliances
RoHS
Certifications
IEC

Electrical data

Amperage Rating
3000 A
Voltage rating
800 V
Voltage type
AC
Watt losses
300 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
BKN/90 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification