Knowledge Search
Download document () of 20
We make what matters work*

170M7984

Fuse-link, high speed, 1800 A, AC 1000 V, size 4, 146 x 105 x 90 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7984
EAN
5996516022030
Product Length/Depth
140 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
3.4 kg
Compliances
RoHS
Certifications
IEC

Electrical data

Amperage Rating
1800 A
Voltage rating
1000 V
Voltage type
AC
Breaking capacity
150 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
4

Export product specification