Download document () of 20
We make what matters work*

170M8048

Eaton Bussmann series 170 M high speed fuse

General specifications

Product Name
Eaton Bussmann series 170M high speed fuse
Catalog Number
170M8048
UPC
051712019965
EAN
5027590624169
Product Length/Depth
160 mm
Product Height
95.3 mm
Product Width
220 mm
Product Weight
8.37 kg
Compliances
Contact factory

Product specifications

Amperage Rating
5500A
Voltage type
AC
Voltage rating
900 V
Type
Fuse
Special features
Square body

Export product specification