Knowledge Search
Download document () of 20
We make what matters work*

170M8512

Eaton Bussmann series high speed square body fuse, 1250 A, AC 1000 V, size 3, 76 x 92 x 91 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8512
UPC
051712603874
EAN
5027590325189
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
659 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1250 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
3400000 at 1000 V
Pre arc (I2T)
575000
Watt losses
175 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification