Knowledge Search
Download document () of 20
We make what matters work*

170M8536

Eaton Bussmann series Fuse-link, high speed, 550 A, AC 1000 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8536
UPC
051712603942
EAN
5996516022283
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
2.8 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
550 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
115 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification