Knowledge Search
Download document () of 20
We make what matters work*

170M8541

Fuse-link, high speed, 1000 A, AC 1000 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8541
UPC
051712603997
EAN
5027590321617
Product Length/Depth
88.8 mm
Product Height
155.9 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1000 A
Voltage rating
1000 V
Voltage type
AC
Clearing (I2T)
2050000 at 1000 V
Pre arc (I2T)
340000
Watt losses
150 W
Class
Class aR

Product specification

Application
DC common bus, DC drives, power converters/rectifiers, reduced voltage starters
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification