Knowledge Search
Download document () of 20
We make what matters work*

170M8607

Fuse-link, high speed, 700 A, AC 1000 V, size 3, 74 x 92 x 76 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8607
UPC
051712604109
EAN
5027590465588
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1398 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
700 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
700000 at 1000 V
Pre arc (I2T)
115000
Watt losses
122 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fitted with:
Type K Indicator for micro

Export product specification