Knowledge Search
Download document () of 20
We make what matters work*

170M8630

Eaton Bussmann series square body fuse, Adapter type indicator mounted on fuse for microswitch North position 125 kA Slotted blade 110mm center distance Square body Power converters/rectifiers and reduced voltage starters 1000V 95W 3 350A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8630
UPC
051712604321
Product Length/Depth
141 mm
Product Height
139 mm
Product Width
82.5 mm
Product Weight
705.5 g
Compliances
CE Marked
Certifications
CSA Certified
IEC Rated
UL Recognized

Electrical data

Amperage Rating
350 A
Voltage rating
1000 V
Clearing (I2T)
13000 at 77500 V
Pre arc (I2T)
13000
Watt losses
95 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse indicator
Non Indicating
Fuse size
3

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.