Knowledge Search
Download document () of 20
We make what matters work*

170M8633

Fuse-link, high speed, 500 A, AC 1000 V, DIN 3, 74 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8633
UPC
051712604352
EAN
5996516022580
Product Length/Depth
141 mm
Product Height
76 mm
Product Width
82.5 mm
Product Weight
1275 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
1000 V (IEC)
Voltage type
AC/DC
Clearing (I2T)
225000 at 1000 V
Pre arc (I2T)
37500
Watt losses
110 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification