Knowledge Search
Download document () of 20
We make what matters work*

170M8646

Fuse-link, high speed, 700 A, AC 1000 V, DIN 3, 90 x 75 x 150 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8646
UPC
051712248471
EAN
5996516022702
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1519 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
700 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
125 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Protection of power rectifiers
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification