Knowledge Search
Download document () of 20
We make what matters work*

170M8676

Fuse-link, high speed, 1500 A, AC 850 V, size 3, 76 x 92 x 76 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8676
EAN
5027590465694
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
714 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1500 A
Voltage rating
850 V
Voltage type
AC
Watt losses
210 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Protection of power rectifiers
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification