Knowledge Search
Download document () of 20
We make what matters work*

1711

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Malleable iron, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1711
UPC
784564117113
Product Length/Depth
1.813 in
Product Height
2.188 in
Product Width
2.188 in
Product Weight
0.455 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Malleable iron
Connector type
Straight
Insulator
Insulated
Trade size
1-1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.