Download document () of 20
We make what matters work*

171111

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. XVtl spare part kit

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
171111
EAN
4015081676019
Product Length/Depth
400 mm
Product Height
200 mm
Product Width
200 mm
Product Weight
2.823 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.