Download document () of 20
We make what matters work*

171140

Eaton Moeller series xEffect - Busbar. Phase busbar, 3x1-phase+HS, 18qmm, pin, 1m

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
171140
EAN
4015081676293
Product Length/Depth
1027.4 mm
Product Height
56.8 mm
Product Width
19.3 mm
Product Weight
0.959 kg
Compliances
RoHS conform

Product specifications

Used with
Busbar
Z-BB/UL
Type
  • Busbar
  • Z-BB/UL
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
10 KV
Rated uninterrupted current (Iu)
80 A
Static heat dissipation, non-current-dependent
0 W
Suitable for number of devices
0
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Color
Other
Ambient operating temperature - max
100 °C
Ambient operating temperature - min
-5 °C
Cross section
18 mm²
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of modular spacings
1
Number of phases
3
Pitch dimensions
26.4 mm
Rated operational voltage (Ue) - max
600 V
Functions
Busbar
Suitable for
Devices with auxiliary switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.