Knowledge Search
Download document () of 20
We make what matters work*

171168

Eaton Moeller series xEffect - FRCmM-125 Type A RCCB. Residual current circuit breaker (RCCB), 125A, 2p, 30mA, type G/A

General specifications

Product Name
Eaton Moeller series xEffect - FRCmM-125 Type A RCCB
Catalog Number
171168
EAN
4015081676521
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
35 mm
Product Weight
0.28 kg
Compliances
RoHS conform
Certifications
IEC/EN 61008
ÖVE E 8601

Delivery program

Application
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Number of poles
Two-pole
Tripping time
10 ms delayed
Short time-delayed
Amperage Rating
125 A
Rated short-circuit strength
10 kA with back-up fuse
Fault current rating
30 mA
Sensitivity type
Pulse-current sensitive
Impulse withstand current
3 kA (8/20 μs) surge-proof
Type
  • Current test marks as per inscription
  • Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 2.2% for every 1 °C

Technical data - electrical

Voltage rating (IEC/EN 60947-2)
240 V AC
Rated operational voltage (Ue) - max
240 V
Rated insulation voltage (Ui)
440 V
Rated impulse withstand voltage (Uimp)
4 kV
Rated fault current - min
0.03 A
Rated fault current - max
0.03 A
Frequency rating
50 Hz
Short-circuit rating
125 A (max. admissible back-up fuse)
Leakage current type
A
Rated residual making and breaking capacity
1250 A
Admissible back-up fuse overload - max
80 A gG/gL
Rated short-time withstand current (Icw)
10 kA
Surge current capacity
3 kA
Test circuit range
184 V AC - 250 V AC
Pollution degree
2
Lifespan, electrical
4000 operations

Technical data - mechanical

Frame
45 mm
Width in number of modular spacings
2
Built-in width (number of units)
35 mm (2 SU)
Built-in depth
70.5 mm
Mounting Method
Quick attachment for DIN-rail EN 50022
DIN rail
Mounting position
As required
Degree of protection
IP20, IP40 with suitable enclosure
IP20
Status indication
Toggle-center postition
Terminals (top and bottom)
Twin-purpose terminals
Terminal capacity (solid wire)
1.5 mm² - 50 mm²
1.5 mm² - 16 mm² (2x)
Connectable conductor cross section (solid-core) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
50 mm²
Terminal capacity (stranded cable)
1.5 mm² - 5 mm²
1.5 mm² - 16 mm² (2x)
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (multi-wired) - max
16 mm²
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Contact position indicator color
Red / green
Busbar material thickness
0.8 mm - 2 mm
Lifespan, mechanical
10000 operations
Permitted storage and transport temperature - min
-25 °C
Permitted storage and transport temperature - max
60 °C
Climatic proofing
25-55 °C / 90-95% relative humidity according to IEC 60068-2

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
125 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
18 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Features
Residual current circuit breaker
Additional equipment possible
Fitted with:
Interlocking device
Functions
Short-time delayed tripping
Special features
  • FRCmM-125
  • Residual current circuit breakers
  • Type G/A (ÖVE E 8601)
Used with
Type G/A (�VE E 8601)
Residual current circuit breakers
FRCmM-125

Export product specification